calcPageSize())"
/>
calcActive())">
remote transmitter module, Modicon TM3
TM3XTRA1
SGDÂ 270.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
TM3XTRA1
remote transmitter module, Modicon TM3
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
remote transmitter module, Modicon TM3
SGDÂ 270.10
Description
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The remote transmitter module is physically connected by a bus expansion cable. It is remote transmitter module with a current consumption of 100mA, 30mA at 5V DC via bus connector and a maximum power dissipation of 0.6W. It is furnished with RJ45 connector for connecting the bus receiver, screw connector terminal for electrical connection. It is an IP20 rated product. Its dimensions are 23.65mm (Width) x 73.3mm (Depth) x 90mm (Height). It weighs 0.065kg. This product is certified by CE, Merchant Navy, GOST, CSA HazLoc, C-Tick. It meets Class I Division 2 Groups A/B/C/D CSA C22.2 No 213, Class I Division 2 Groups A/B/C UL 1604, CSA C22.2 No 142, IEC 61131-2 and UL 508 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Product Details
| Part Number | TM3XTRA1 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Remote Module |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account