red projecting pushbutton head Ø22 spring return unmarked

ZB5AP4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, clear silicone booted red button head operates with a spring return mechanism. This silicone booted button head provides a simple solution to comply with hygiene requirement in food, beverage industries as well as healthcare and pharmaceuticals. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB5AP4
Green Premium Label No
Country of Origin France
Product Type Push Button Head
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: red projecting pushbutton head Ø22 spring return unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Harmony XB4, Transparent boot for circular projecting push button Ø22
ZBP0

In stock

SGD 4.70