RE22R2QTMR
Harmony, Modular Timing Relay, 8 A, 2 CO, 0.05 s…300 h, Star Delta, 24...240 V AC/DC
RE22R2QTMR
Harmony, Modular Timing Relay, 8 A, 2 CO, 0.05 s…300 h, Star Delta, 24...240 V AC/DC
Commercial Reference
RE22R2QTMR
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Harmony, Modular Timing Relay, 8 A, 2 CO, 0.05 s…300 h, Star Delta, 24...240 V AC/DC
Product Documents
Description
- This Harmony RE22 modular single function timer can be set between 1 seconds and 300 hours.
- It provides function Qt and it is mountable on DIN rail.
- This modular single function timing relay is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers.
- It has one of market slimmest form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 2-pole DIN device.
- It also offers a sealable cover, simple and precise settings with rotary trimmers.
- Selectable timing range offers a one stop solution for your power management system.
- Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC.
Product details
-
ActivityIDSIG
-
Part NumberRE22R2QTMR
-
Green Premium LabelNo
-
Show AccessoryNo
more specification
less specification