AP8853
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19
AP8853
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19
In stock
Commercial Reference
AP8853
SGD 1,330.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19
SGD 1,330.00
Description
- APC Metered Rack PDUs offer resilient power distribution and actively measure, display, and log volts, amps, real power (kW) & energy (kWh)
- This PDU offers LCD display, real-time remote monitoring and user-defined alarms to help prevent circuit overloads that can cause accidental power loss to critical equipment
- Historical reporting enables users to meter customer power usage, optimize energy use as well as plan for capacity
- This zeroU PDU can operate at up to 60 degrees Celsius and can be accessed, configured, and managed remotely via EcoStruxure IT, Web, SNMP and Command Line Interface
- Power is supplied to the PDU at 220-240 volts via IEC 309 2P + E plug with a 3m (10 ft) cord while power comes out at 230 volts through (36) C13 and (6) C19 locking outlets
- It integrates with EcoStruxure IT, and daisy-chaining is supported to monitoring up to 4 PDUs from 1 IP address as well as a local USB port for easy local firmware updates As a Green Premium product, this unit comes with a verified product environment profile, including carbon footprint, scope 3 emissions and end of life instructions
Product details
-
ActivitySPRSY
-
Part NumberAP8853
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypePDU
more specification
less specification