AP4424A

Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out

1/1
AP4424A

Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out

In stock
Commercial Reference
AP4424A
SGD 3,510.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out

SGD 3,510.00

Description

  • APC NetShelter Rack Automatic Transfer Switch (ATS) AP4424A is the Fifth-Generation range of high availability switches offering greater control of your IT equipment from Cloud to Edge
  • With Industry leading reliability, agility, and manageability the APC NetShelter Rack ATS provides redundant power to single-corded equipment loads in the IT rack
  • AP4424A is single phase 2U Rack ATS with 32A rated current, 230V rated voltage and 7400VA load capacity
  • It comes with inbuilt circuit breaker protection, 2 IEC 309 inlet and 16 IEC C13, 2 IEC C19 outlet sockets
  • This has been upgraded with APC NMC3 and various technical advancements for network port sharing, environmental monitoring and enhanced security
  • It has 2-years of standard warranty and 5-years of extended warranty for peace of mind and use for years to come
  • Users can access and configure Rack ATS through secure Web UI, SNMP, CLI and are fully compatible with EcoStruxure IT

Product details

  • Activity
    SPRSY
  • Part Number
    AP4424A
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    ATS
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out
Your Rating

* Required Field