APC Netshelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 IEC309 IN, 1 IEC309 OUT, 50/60Hz
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Netshelter Rack Automatic Transfer Switch, 1U, 16A, 230V, 2 IEC309 IN, 1 IEC309 OUT, 50/60Hz
Excl. Tax
Excl. Tax
Product Details
Activity | SPRSY |
---|---|
Part Number | AP4422A |
Green Premium Label | No |
Show Accessory | No |
Product Type | ATS |
Discount Percentage | Between 0-10 % |