AP9878

Pwr Cord, 10A, 100-230V, C14 to C19

1/1
AP9878

Pwr Cord, 10A, 100-230V, C14 to C19

In stock
Commercial Reference
AP9878
SGD 76.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Pwr Cord, 10A, 100-230V, C14 to C19

SGD 76.00

Product details

  • Activity
    SPRSY
  • Part Number
    AP9878
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    Power Cord
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Pwr Cord, 10A, 100-230V, C14 to C19
Your Rating

* Required Field