ZB5AA432
Push button head, Harmony XB5, plastic, flush, red, 22mm, spring return, marked O
ZB5AA432
Push button head, Harmony XB5, plastic, flush, red, 22mm, spring return, marked O
Out of stock
Commercial Reference
ZB5AA432
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Push button head, Harmony XB5, plastic, flush, red, 22mm, spring return, marked O
Product Documents
Description
This Harmony XB5, flush red button head operates with a spring return mechanism. It is marked with a "O" symbol. This button head provides an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB5AA432
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Non-Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification