Push button head, Harmony XB5, plastic, flush, 22mm, spring return, with 6 coloured caps unmarked

ZB5AA9
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, flush head with unmarked caps set is supplied with 6 colored caps. This button head with set of colored caps provides 6 different cap colors for multi-purposes use in operation along with an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB5AA9
Green Premium Label No
Country of Origin France
Product Type Push Button Head
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Push button head, Harmony XB5, plastic, flush, 22mm, spring return, with 6 coloured caps unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.