ZB4BA36
Push button head, Harmony XB4, metal, recessed, green, 22mm, spring return, unmarked
ZB4BA36
Push button head, Harmony XB4, metal, recessed, green, 22mm, spring return, unmarked
In stock
Commercial Reference
ZB4BA36
SGD 28.10
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Push button head, Harmony XB4, metal, recessed, green, 22mm, spring return, unmarked
SGD 28.10
Product Documents
Description
This Harmony XB4, recessed high guard green button head operates with a spring return / impulse mechanism. This button head provides a robust and ergonomic interface for controlling your machines thanks to its recessed high guard head. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly and is clearly distinguishable visually at a distance thanks to its clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BA36
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Non-Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification