ZB4BP4
Push button head, Harmony XB4, metal, projecting, red, 22mm, spring return, booted, unmarked
ZB4BP4
Push button head, Harmony XB4, metal, projecting, red, 22mm, spring return, booted, unmarked
Out of stock
Commercial Reference
ZB4BP4
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Push button head, Harmony XB4, metal, projecting, red, 22mm, spring return, booted, unmarked
Product Documents
Description
This Harmony XB4, clear silicone booted red button head operates with a spring return mechanism. This silicone booted button head provides a simple solution to comply with hygiene requirement in food, beverage industries as well as healthcare and pharmaceuticals. It is easily combined with Harmony range of contact blocks to perform a large variety of control functions. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BP4
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Non-Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification