Push button head, Harmony XB4, metal, flush, black, 22mm, spring return, coloured boot, unmarked

ZB4BP2S
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, flush black button head with colored silicone boot operates with a spring return / impulse mechanism. This colored silicone booted button head provides an ergonomic interface for controlling your machine and a simple solution to prevent dirt and other contaminants. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. The clear boot prevents growth of bacteria in joints and gaps, it makes this product ideal for high hygiene environments.

Product Details

Activity IDSIG
Part Number ZB4BP2S
Green Premium Label No
Country of Origin France
Product Type Push Button Head
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Push button head, Harmony XB4, metal, flush, black, 22mm, spring return, coloured boot, unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Body/fixing collar, Harmony XB4, for electrical block, metal
ZB4BZ009
SGD 4.20