Push button head, Harmony XB4, metal, 22mm, spring return, without cap

ZB4BA0
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, flush button head without cap operates with a spring return / impulse mechanism. This button head without cap allows users to customize it with any compatible desired cap to support your machines and operating functions. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BA0
Green Premium Label No
Country of Origin France
Product Type Push Button Head
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Push button head, Harmony XB4, metal, 22mm, spring return, without cap
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Body/fixing collar, Harmony XB4, for electrical block, metal
ZB4BZ009
SGD 4.20