
calcActive())">
Push button, Harmony XB7, round black flush, 22mm, spring return, 2NO, unmarked
XB7NA23
SGDÂ 8.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7NA23
Push button, Harmony XB7, round black flush, 22mm, spring return, 2NO, unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push button, Harmony XB7, round black flush, 22mm, spring return, 2NO, unmarked
SGDÂ 8.80
Description
This Harmony XB7, flush monolithic black push button operates with a spring return / impulse mechanism and uses screw-clamp terminals. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. Its schematic is clearly distinguishable thanks to clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product Details
Part Number | XB7NA23 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Push Button |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account