Push button, Harmony XB5, red projecting complete Diam22 spring return 1 NO unmarked

XB5AA41
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

range of product:Harmony XB5 - product or component type:Push-button - device short name:XB5 - bezel material:PlasticDark grey plastic - head type:Standard - fixing collar material:Plastic - mounting diameter:22 mm - sale per indivisible quantity:1

Product Details

Part Number XB5AA41
Green Premium Label No
Country of Origin France
Product Type Push Button

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account