Pre cabled connection, Limit switches XC Standard, ZCMC, 2 Poles, PvR, 1 m
Description
- ZC products are part of the XC standard range, an offer of limit switches.
- The ZCMC21L1 is a pre-cabled connection compatible with the range XCMD21.
- This pre-cabled connection is made of PvR, it has two poles, and it measures 1m.
- This pre-cabled connection is made of PvR (PVC resistant to cutting oil).
- This product can be used to assemble a limit switch adapted to your needs or used as a spare part.
- The ZC range makes the XC limit switches modular by giving you the possibility to assemble the product that best suits your needs.
Product Details
Activity | IDSEN |
---|---|
Part Number | ZCMC21L1 |
Green Premium Label | No |
Product Type | Pre Cabled Connection |