BR1500GI
APC Power-Saving Back-UPS Pro 1500, 1500VA, 230V, LCD, 10 IEC outlets (5 surge)
BR1500GI
APC Power-Saving Back-UPS Pro 1500, 1500VA, 230V, LCD, 10 IEC outlets (5 surge)
In stock
Commercial Reference
BR1500GI-1001
SGD 1,175.00
Excl. Tax
to see your company prices. Prices vary for your region.
- This product is part of the Back-UPS Pro range.
- This 1500VA battery backup UPS has 12 total outlets.
- It features a built-in AVR and a LCD interface with audible alarms.
- Its dimensions are 30.1 x 11.2 x 38 cm and 12.7 kg.
- The Back-UPS Pro family offers guaranteed power protection for high-performance computer systems, routers, external storage devices, game consoles, and other home and business electronics.
Only 10000 left in stock.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Power-Saving Back-UPS Pro 1500, 1500VA, 230V, LCD, 10 IEC outlets (5 surge)
SGD 1,175.00
Product Documents
Sold By
Convergent Systems
Description
- UPS Output power capacity-865Watts / Run-time: 3mins 39sec
- 5kVA output connections: 5 IEC 60320 C13; 5 IEC 60320 C13 surge; 2 IEC Jumpers
- Battery type: Lead-acid battery
Product details
-
Part NumberBR1500GI
-
Green Premium LabelNo
-
Weight14.3kg
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeBack-UPS Pro
-
tax text on product cardExcl. Tax
-
Discount PercentageBetween 0-10 %
-
Vendor ID1001
more specification
less specification