power distribution kit, Modicon STB, standard, 24V DC

STBPDT3100K
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Modicon STB range, an offer of modular distributed I/O. This standard power distribution kit supports hot swapping illegal fallback. This product is compatible with most major fieldbus networks. It allows 30A permissible current for 2 minutes grounding terminal. The voltage detection threshold is <15V ±1 DC IN/OUT LED lit and ≥15V ±1 DC IN/OUT LED non lit. It is an IP20 rated product. Its dimensions are 18.4mm (width) x 65.1mm (depth) x 125mm (height) and weighs 0.13kg. It is suitable for packaging, bottling, assembly, distribution, textile, printing and semiconductor machines applications. This product is certified by FM Class 1 Division 2, CE, UL and CSA. This kit is suitable for use with mounting base STBXBA2200. The kit includes STBXTS2130, spring type connectors, STBPDT2100 module, STBXBA2200 base and STBXTS1130 screw type connectors. It supports STBXBA2200 mounting base. The Modicon LMC058 is the optimum solution for axis control and positioning, including automation functions. It forms a part of flexible machine control approach, a key component of MachineStruxure.

Product Details

Part Number STBPDT3100K
Green Premium Label No
Country of Origin Indonesia
Product Type Standard Power Distribution

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: power distribution kit, Modicon STB, standard, 24V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.