
calcActive())">
power cable 5m shielded 4x 0,82mm², BCH2 leads connection
VW3M5D1AR50
SGD 113.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3M5D1AR50
power cable 5m shielded 4x 0,82mm², BCH2 leads connection
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
power cable 5m shielded 4x 0,82mm², BCH2 leads connection
SGD 113.30
Description
power cable 5m shielded 4x 0,82mm², BCH2 leads connection. Label: Lexium 28 & Motors - range of product: Lexium 28 - product or component type: power cable - accessory / separate part type: preassembled power cordset - accessory / separate part category: connection accessory - product compatibility: servo motor BCH2 at 50 W (40 mm) (without brake), servo motor BCH2 at 100 W (40 mm) (without brake), servo motor BCH2 at 200 W (60 mm) (without brake), servo motor BCH2 at 400 W (60 mm) (without brake), servo motor BCH2 at 400 W (80 mm) (without brake), servo motor BCH2 at 750 W (80 mm) (without brake) - accessory / separate part destination: between servo motor and servo drive - range compatibility: Lexium 28 - cable length: 5 m - Range Presentation: The Lexium 28 range is defined by AC-servo drives LXM28 for combination with AC-servo motors BCH2.
The Lexium 28 range offers predeterminated combinations to suit the requirements of motion control applications and optimize the performance of the installation. The bundle of a servo drive with its related servo motor is designed to cover a nominal power from 50 W up to 4.5 kW.Servo range with best-in-class performance
The predefined servo bundles of Lexium 28 servo drive & Lexium BCH2 servo motor are optimized for easy integration & commissioning in your machine. It includes standard interfaces, embedded safety function and DC bus sharing.Reduce time to market
- Automatic tuning and motor identification - PLCopen motion library Increase profitability
- Designed for optimized & cost effective solutions - Drive embedded safety function: safe-torque-off Improve efficiency
- Energy efficient because of DC bus sharing - Pre-defined servo bundles for all machine types Simplify integration & maintenance,
- Standard field bus interface CANopen / CANmotion - Pulse-train-input (PTI) and Pulse-train-output (PTO) interfaces - Digital input interface to control simple movements directly by the servo drive: position sequence mode - Analog input interface +/-10 V for speed control mode Intuitive commissioning & programming
EcoStruxure Machine Expert® is the universal programming software for machines automated by EcoStruxure Machine controllers. Simple navigation that requires only fewer clicks delivers a more efficient engineering process. All programming, visualization, and commissioning are handled in just one intuitive tool that is available as a free download. In addition to EcoStruxure Machine Expert the SoMove setupsoftware can be used for the commissioning of Lexium 28. This could be done in just the same way as it is on other Schneider Electric drives and starters, to configure, adjust, debug, and maintain the drive.The Lexium servo drives and servo motors are part of EcoStruxure Machine. The NEXT generation of EcoStruxure Machine™ from Schneider Electric is an intuitive solution for machine automation with all the features and functions you need to build machines that will improve your bottom line. From design and development, to commissioning and maintenance, EcoStruxure Machine is a complete machine building solution with benefits all through the machine life cycle. - Range Benefits: Lexium 28 and Lexium BCH2 - the optimized servo bundle for all motion control solutions:
- Cost effective - Energy efficient - Embedded safety - Range Application Presentation: Learn more about our machine control solutions!
Product Details
Part Number | VW3M5D1AR50 |
---|---|
Green Premium Label | No |
Country of Origin | Tunisia |
Product Type | Connection Accessories |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account