XB7EV77P

Pilot light, Harmony XB7, round Ø22 mm, clear, bulb BA 9 s, 230 V, screw clamp terminals

1/1
XB7EV77P

Pilot light, Harmony XB7, round Ø22 mm, clear, bulb BA 9 s, 230 V, screw clamp terminals

In stock
Commercial Reference
XB7EV77P
SGD 14.90
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Pilot light, Harmony XB7, round Ø22 mm, clear, bulb BA 9 s, 230 V, screw clamp terminals

SGD 14.90

Product Documents

Description

  • This Harmony XB7, monolithic clear pilot light is supplied with 250V AC, uses BA9s base and has screw-clamp terminals.
  • It is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections.
  • It is clearly distinguishable visually at a distance due to clear colors and illumination via BA9s base, enabling complex machine statuses to be read at a glance.
  • It is impact resistant, dust resistant, water resistant thanks to its IP54, making it ideal for operation in low pressure environments.
  • It has a double insulated plastic bezel.
  • Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product details

  • Activity
    IDSIG
  • Part Number
    XB7EV77P
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Pilot light, Harmony XB7, round Ø22 mm, clear, bulb BA 9 s, 230 V, screw clamp terminals
Your Rating

* Required Field