calcPageSize())"
/>
calcActive())">
Pilot light, Harmony XB5, grey plastic, yellow, 22mm, universal LED, plain lens, 110…120V AC
XB5EVG8
SGDÂ 23.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB5EVG8
Pilot light, Harmony XB5, grey plastic, yellow, 22mm, universal LED, plain lens, 110…120V AC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot light, Harmony XB5, grey plastic, yellow, 22mm, universal LED, plain lens, 110…120V AC
SGDÂ 23.10
Description
This Harmony XB5, plain lens monolithic yellow pilot light is supplied with 110V to 120V AC, uses an integral LED and screw clamp terminals. This single component pilot light provides clear visual feedback on the status of your machines. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XB5EVG8 |
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Pilot Light |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account