XB5AVB5
pilot light, Harmony XB5, grey plastic, orange, 22mm, universal LED, plain lens, 24V AC DC
XB5AVB5
pilot light, Harmony XB5, grey plastic, orange, 22mm, universal LED, plain lens, 24V AC DC
In stock
Commercial Reference
XB5AVB5
SGD 18.20
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
pilot light, Harmony XB5, grey plastic, orange, 22mm, universal LED, plain lens, 24V AC DC
SGD 18.20
Product Documents
Description
This Harmony XB5, plain lens modular orange pilot light is supplied with 24V AC/DC, uses an integral LED and screw clamp terminals. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product details
-
ActivityIDSIG
-
Part NumberXB5AVB5
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypePilot Light
-
tax text on product cardExcl. GST
more specification
less specification