Pilot light, Harmony XB5, grey plastic, blue, 22mm, universal LED, plain lens, 230...240V AC

XB5AVM6
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, plain lens modular blue pilot light is supplied with 230V to 240V AC, uses an integral LED and screw clamp terminals. This pilot light, designed to last without maintenance for a bright indication of process and machine operations, is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

Product Details

Activity IDSIG
Part Number XB5AVM6
Green Premium Label No
Country of Origin France
Product Type Pilot Light
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Pilot light, Harmony XB5, grey plastic, blue, 22mm, universal LED, plain lens, 230...240V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Schneider Electric Harmony XB5 Light Block with Body/fixing Collar, 230 to 240 V AC/DC Integral LED, Blue
ZB5AVM6
SGD 16.00
Head for pilot light, Harmony XB5, plastic, blue, 22mm, universal LED, plain lens
ZB5AV063
SGD 8.80
Schneider Electric Harmony XB4 XB5 Light Block, 230-240 V AC LED, Blue
ZBVM6
Harmony XB5, Body/fixing collar for electrical block, plastic
ZB5AZ009
SGD 3.00