Pilot light, Harmony XB5, green incandescent, plastic, 22mm, plain lens, BA9s bulb, 220...240V

XB5AV43
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, plain lens modular green pilot light is supplied with 220V to 240V AC, uses an integral transformer with BA9s base and has screw-clamp terminals. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination and transformer. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

Product Details

Activity IDSIG
Part Number XB5AV43
Green Premium Label No
Country of Origin France
Product Type Pilot Light
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Pilot light, Harmony XB5, green incandescent, plastic, 22mm, plain lens, BA9s bulb, 220...240V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 24 V AC/DC
XB5KS2B4
SGD 130.40
Pilot light head, Harmony XB5, metal, green, 22mm, plain lens for BA9s bulb
ZB5AV03
SGD 5.90
Light block with body fixing collar, Harmony XB5, plastic, with BA9s bulb, 230…240V AC
ZB5AV4
SGD 31.40
Harmony XB5, Body/fixing collar for electrical block, plastic
ZB5AZ009
SGD 3.00