calcPageSize())"
/>
calcActive())">
Pilot light, Harmony XB4, metal, white, 22mm, plain lens with BA9s bulb, lt 250V
XB4BV61
SGDÂ 21.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB4BV61
Pilot light, Harmony XB4, metal, white, 22mm, plain lens with BA9s bulb, lt 250V
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot light, Harmony XB4, metal, white, 22mm, plain lens with BA9s bulb, lt 250V
SGDÂ 21.50
Description
This Harmony XB4 plain lens modular white pilot light is supplied with 250V AC/DC, uses BA9s base. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XB4BV61 |
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Pilot Light |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account