calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Pilot light, Harmony XB4,metal, orange, 22mm, universal LED, plain lens, 110…120V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | PILOT LIGHT |
| Device short name | XB4 |
| Bezel material | CHROMIUM PLATED METAL |
| Fixing collar material | ZAMAK |
| Mounting diameter | 22.5 MM |
| Head type | STANDARD |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | ORANGE |
| Operator additional information | WITH PLAIN LENS |
| Light source | UNIVERSAL LED |
| Bulb base | INTEGRAL LED |
| Light source colour | ORANGE |
| [Us] rated supply voltage | 110...120 V AC 50/60 HZ |
| Height | 47 MM |
| Width | 30 MM |
| Depth | 54 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Net weight | 0.08 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Current consumption | 14 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Device presentation | COMPLETE PRODUCT |
| Supply voltage limits | 100…132 V AC |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Electrical shock protection class | CLASS I CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | IEC 60947-5-1CSA C22.2 NO 14UL 508IEC 60947-1IEC 60947-5-5IEC 60947-5-4JIS C8201-5-1JIS C8201-1 |
| Product certifications | UL listedCSA |
| Vibration resistance | 5 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.800 CM |
| Package 1 Width | 3.400 CM |
| Package 1 Length | 5.400 CM |
| Package 1 Weight | 79.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.252 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 108.828 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6003009708737864 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010461165048543688 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.014819417475728154 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.6847183098591549 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.19918446601941747 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 36 % |
| Average percentage of recycled metal content | 17 % |
| SCIP Number | 3d14fd98-3859-4733-a5ee-a3016769973c |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | PILOT LIGHT |
| Device short name | XB4 |
| Bezel material | CHROMIUM PLATED METAL |
| Fixing collar material | ZAMAK |
| Mounting diameter | 22.5 MM |
| Head type | STANDARD |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | ORANGE |
| Operator additional information | WITH PLAIN LENS |
| Light source | UNIVERSAL LED |
| Bulb base | INTEGRAL LED |
| Light source colour | ORANGE |
| [Us] rated supply voltage | 110...120 V AC 50/60 HZ |
| Height | 47 MM |
| Width | 30 MM |
| Depth | 54 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Net weight | 0.08 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Current consumption | 14 MA |
| Service life | 100000 H AT RATED VOLTAGE AND 25 °C |
| Surge withstand | 1 KV CONFORMING TO IEC 61000-4-5 |
| Device presentation | COMPLETE PRODUCT |
| Supply voltage limits | 100…132 V AC |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Electrical shock protection class | CLASS I CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | IEC 60947-5-1CSA C22.2 NO 14UL 508IEC 60947-1IEC 60947-5-5IEC 60947-5-4JIS C8201-5-1JIS C8201-1 |
| Product certifications | UL listedCSA |
| Vibration resistance | 5 GN (F= 12…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Resistance to fast transients | 2 KV CONFORMING TO IEC 61000-4-4 |
| Resistance to electromagnetic fields | 10 V/M CONFORMING TO IEC 61000-4-3 |
| Resistance to electrostatic discharge | 6 KV ON CONTACT (ON METAL PARTS) CONFORMING TO IEC 61000-4-28 KV IN FREE AIR (IN INSULATING PARTS) CONFORMING TO IEC 61000-4-2 |
| Electromagnetic emission | CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.800 CM |
| Package 1 Width | 3.400 CM |
| Package 1 Length | 5.400 CM |
| Package 1 Weight | 79.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 150 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.252 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 1200 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 108.828 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6003009708737864 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.010461165048543688 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.014819417475728154 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.6847183098591549 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.7 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.19918446601941747 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 36 % |
| Average percentage of recycled metal content | 17 % |
| SCIP Number | 3d14fd98-3859-4733-a5ee-a3016769973c |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |