XB4BV31
Pilot light, Harmony XB4, incandescent light, white, 22mm, with plain lens, BA9s bulb, 110…120V
XB4BV31
Pilot light, Harmony XB4, incandescent light, white, 22mm, with plain lens, BA9s bulb, 110…120V
Out of stock
Commercial Reference
XB4BV31
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Pilot light, Harmony XB4, incandescent light, white, 22mm, with plain lens, BA9s bulb, 110…120V
Product Documents
Description
This Harmony XB4 plain lens modular white pilot light is supplied with 110V to 120V AC/DC, uses BA9s base. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.
Product details
-
ActivityIDSIG
-
Part NumberXB4BV31
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypePilot Light
-
tax text on product cardExcl. GST
more specification
less specification