Pilot light, Harmony XB4, incandescent light, orange, 22mm, with plain lens, BA9s bulb, 230...240V

XB4BV45
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4 plain lens modular orange pilot light is supplied with 230V to 240V AC/DC, uses BA9s base. It has a metal bezel. This pilot light, designed to last without maintenance for a bright indicator of process and machine operations, is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting BA9s base illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments.

Product Details

Activity IDSIG
Part Number XB4BV45
Green Premium Label No
Country of Origin France
Product Type Pilot Light
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Pilot light, Harmony XB4, incandescent light, orange, 22mm, with plain lens, BA9s bulb, 230...240V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 24 V AC/DC
XB5KS2B4
SGD 130.40
Pilot light head, Harmony XB4, metal, orange, 22mm, plain lens for BA9s bulb
ZB4BV05
SGD 7.60
Body/fixing collar, Harmony XB4, for electrical block, metal
ZB4BZ009
SGD 4.20
Light block with body fixing collar, Harmony XB4, metal, with BA9s bulb, 230…240V AC
ZB4BV4
SGD 32.50