XACA2813

Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with NO+NC, 1 emergency stop NC

1/1
XACA2813

Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with NO+NC, 1 emergency stop NC

In stock
Commercial Reference
XACA2813
SGD 326.20
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with NO+NC, 1 emergency stop NC

SGD 326.20

Product Documents

Description

  • This Harmony XAC, is a complete ready to use pendant station for control of single-speed motors.
  • It has 2 push buttons mechanically interlocked + 1 slow stop push button diameter 30mm operator.
  • It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.
  • Designed for mechanical handling, these highly robust pendant control stations are not only simple and intuitive, but also very comfortable for the operator to use.
  • Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
  • It provides a yellow polypropylène double insulated enclosure.
  • This control station is ideal for hoists, travelling cranes applications.
  • This robust pendant control station complies with the safety requirements of IEC standards.

Product details

  • Activity
    IDSIG
  • Part Number
    XACA2813
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with NO+NC, 1 emergency stop NC
Your Rating

* Required Field