XACA2713

Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with 1NO, 1 emergency stop NC

1/1
XACA2713

Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with 1NO, 1 emergency stop NC

In stock
Commercial Reference
XACA2713
SGD 318.50
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with 1NO, 1 emergency stop NC

SGD 318.50

Product Documents

Description

  • This Harmony XAC, yellow pendant station for hoist motor has single speed.
  • This pendant station for hoist motor is designed for standard or medium-duty control circuit applications in your machines.
  • It has 2 push buttons and 1 emergency stop with "raise" and "lower" markings, with normally open and normally close contact.
  • It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.
  • Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product details

  • Activity
    IDSIG
  • Part Number
    XACA2713
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Pendant control station, Harmony XAC, plastic, yellow, 2 push buttons with 1NO, 1 emergency stop NC
Your Rating

* Required Field