SRVL2KRILRK

PC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 2000VA 230V [SRVLPM2KRILx1,SRVRK1x2,SRVL48RMBP2Ux1]

1/1
SRVL2KRILRK

PC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 2000VA 230V [SRVLPM2KRILx1,SRVRK1x2,SRVL48RMBP2Ux1]

In stock
Commercial Reference
SRVL2KRILRK
SGD 5,280.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

PC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 2000VA 230V [SRVLPM2KRILx1,SRVRK1x2,SRVL48RMBP2Ux1]

SGD 5,280.00

Description

  • Single Phase True Double-conversion On-Line UPS Lithium-Ion battery has a lifetime of eight to ten years which offers reliable support and extends the useful life of your UPS
  • 230V 2000VA Extendeded runtime model with rail kit Longer runtime and faster recharge time compared to VRLA generation
  • More real output power in watts 0
  • 9 PF Up to 90% efficiency in on-line double conversion mode and up to 96% in ECO mode saves utility and cooling costs without compromising performance or reliability
  • Its dimensions are 438mm (width) x 616mm (depth) x 172mm (height) 4U in total which includes 2U Power module and 2U external battery pack
  • The net weighs is 37
  • 1kg
  • Up to 3 external lithium-ion battery packs support at maximum
  • It's ideal for Surveillance, Banking, POS, Healthcare IT, SMB, Micro Data Center and Server room
  • CB, CE, UKCA, EAC, RCM, TISI, KC, UN38
  • 3, IEC 62040-1, IEC 62040-2 / EN IEC 62040-2, IEC 62619, IEC 60730-1 External Battery Pack, Managemnt Card (Network Management card, Dry contact card, modbus Card) options are available
  • Rack/ Tower convertible design with default accessory kit

Product details

  • Activity
    SPBPP
  • Part Number
    SRVL2KRILRK
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    Easy Lithium Ion
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:PC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 2000VA 230V [SRVLPM2KRILx1,SRVRK1x2,SRVL48RMBP2Ux1]
Your Rating

* Required Field