LUB32

Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 32A, 690V

1/1
LUB32

Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 32A, 690V

In stock
Commercial Reference
LUB32
SGD 415.50
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 32A, 690V

SGD 415.50

Product Documents

Description

  • TeSys U standard power base, 3 poles (3NO), 32A/690V, to be completed with a control unit LUC to form a TeSys U starter controller, for 3-phase motor applications up to 15kW@400V.
  • Base composed of power contacts, control coil, rotary handle, with a modular design for additional modules to form a "all in one" starter controller with basic or advanced protection and control functions.
  • It is equipped with a control terminal block, and blanking shutters covering the empty cavities.
  • It provides a high breaking capacity Icu 50kA@400V, start-stop control guaranteed for 3600 cycles/hour.
  • Very compact (45mm width), DIN-rail mounting and screw fixing, with a padlockable rotary handle.
  • Certified when used in conjunction with a LUC control unit (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LUB32
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 32A, 690V
Your Rating

* Required Field