Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 32A, 690V, Advanced power base

LUB320
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • TeSys U advanced power base, 3 poles (3NO), 32A/690V, to be completed with a control unit LUC to form a TeSys U starter controller, for 3-phase motor applications up to 15kW@400V.
  • Base composed of power contacts, control coil, rotary handle, with a modular design for additional modules to form a "all in one" starter controller with basic or advanced protection and control functions.
  • It is equipped with auxiliary signaling contacts (1NO+1NC), a control terminal block, and blanking shutters covering the empty cavities.
  • It provides a high breaking capacity Icu 50kA@400V, start-stop control guaranteed for 3600 cycles/hour.
  • Very compact (45mm width), DIN-rail mounting and screw fixing, with a padlockable rotary handle.
  • Certified when used in conjunction with a LUC control unit (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LUB320
Green Premium Label No
Product Type Non Reversing

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 32A, 690V, Advanced power base
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.