RMNF22TB30

NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC

1/1
RMNF22TB30

NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC

In stock
Commercial Reference
RMNF22TB30
SGD 256.30
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC

SGD 256.30

Product Documents

Description

  • This 3-phase control relay belongs to the Schneider Electric Harmony Control relays range.
  • This 3-phase control relay is integrated with NFC technology which brings in digital operation instead of analog operation.
  • This is a 8A multifunction 3-phase control relay which monitors 3-phase or 3-phase with Neutral network and has an adjustable time delay of 0.1s to 60min.
  • With Harmony NFC App, different alarms can be combined using AND, OR and NOT logic to form unique monitoring combinations for the two relay outputs which are individually configurable.
  • NFC 3-phase control relay is a single reference supporting 7 functions namely Phase loss, Phase sequence, Asymmetry, Undervoltage, Overvoltage, Under-frequency, and Over-frequency.
  • The 3-phase control relay is IP20 (terminals), IP40 (housing), and IP40(front panel) protected.
  • Furthermore, the 4 digit password enhances security by preventing unauthorized change of settings.
  • This RMNF22 dimensions are 22.5mm (width) x 90mm (height) x 99mm (depth) and weighs 0.125Kg.
  • It conforms to international standard EN/IEC 60255-1 and certifications like UL, CSA, CE, CCC, EAC, and RCM.
  • It is sold as a single unit.
  • Monitoring and testing are now intuitive as exact fault conditions can be identified through front LEDs and analyze data with Harmony NFC App.
  • This saves time and boosts efficiency.

Product details

  • Activity
    IDSIG
  • Part Number
    RMNF22TB30
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Your Rating

* Required Field