Multi9 - OC contact - 1 OF - 240/415 V AC - 24/130 V DC

M9A26924
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 OF electrical auxiliary is an open/close contact. It is dedicated to iD, C60, C120, DPN, DPN Vigi, C60H-DC, SW60-DC, C60PV-DC, C60NA-DC, C120NA-DC. This device includes an open/close contact OF to indicate the position of the circuit breaker. Emergency stoppage by normally open pushbutton. It provides a remote indication of the position of the associated device. The changeover contact indicates the open or closed position of the associated device. The width in 9mm pitches is 1. There is a test function on the toggle. The Un rated voltage is 24VAC to 415VAC or 24VAC to 130VDC. The operating frequency is 50Hz or 60Hz. The In rated operational current is 10mA up to 6A maximum depending on the rated voltage. The In rated operational current is 6A under 24VDC, 2A under 48VDC, 1.5A under 60VDC, 1A under 130VDC. The In rated operational current is under 24VAC to 240VAC, 3A under 415VAC. The operating temperature is -25°C to + 50°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards and with EN 62019-2 standard only for C120.

Product Details

Part Number M9A26924
Green Premium Label No
Country of Origin Belgium
Product Type Auxillary Contact

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Multi9 - OC contact - 1 OF - 240/415 V AC - 24/130 V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.