Motor circuit breaker, TeSys GV4, 3P, 80A, Icu 100kA, magnetic, EverLink terminals

GV4LE80S
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV motor circuit breaker, 3 poles (3P), 80A/690V, for protection of 3-phase motors 22-37kW@400V. It provides magnetic protection, breaking capacity Icu 100kA@400V, start-stop control by toggle, connection by Everlink BTR screw terminals. Magnetic protection adjustable by dial, setting range 6-14 In. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). To be used in association with a class 10 or 20 thermal overload relay to complete motor protection. Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number GV4LE80S
Green Premium Label No
Country of Origin Poland
Product Type Motor Circuit Breaker
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Motor circuit breaker, TeSys GV4, 3P, 80A, Icu 100kA, magnetic, EverLink terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Rotary handle kit, TeSys GV4, extended, fixed, red, IP54
GV4APN02
SGD 179.80
Rotary handle kit, TeSys GV4, extended, fixed, black, IP54
GV4APN01
SGD 179.80
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 24V DC standard coil
LC1D80BD
SGD 491.70
Voltage release, TeSys GV4, MX coil, 110 to 130VAC 50/60Hz, 125VDC
GV4AS137
SGD 486.40
Voltage release, TeSys GV4, MX coil, 48VAC/DC
GV4AS057
SGD 486.40
Undervoltage release, TeSys GV4, MN coil, 110 to 130VAC 50/60Hz, 125VDC
GV4AU137
SGD 486.40
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, 440V, 80A, 110V AC 50/60Hz coil
LC1D80F7
SGD 376.70
Voltage release, TeSys GV4, MX coil, 220 to 240VAC 50Hz, 208 to 277VAC 60Hz
GV4AS287
SGD 347.30