Motor circuit breaker, TeSys GV4, 3P, 115A, Icu 100kA, magnetic, EverLink terminals

GV4LE115S
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys GV motor circuit breaker, 3 poles (3P), 115A/690V, for protection of 3-phase motors 37-55kW@400V. It provides magnetic protection, breaking capacity Icu 100kA@400V, start-stop control by toggle, connection by Everlink BTR screw terminals. Magnetic protection adjustable by dial, setting range 6-14 In. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). To be used in association with a class 10 or 20 thermal overload relay to complete motor protection. Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Seller Information

Documents

Reviews

Products You May Like

Rotary handle kit, TeSys GV4, extended, fixed, red, IP54
GV4APN02
SGD 179.80
Rotary handle kit, TeSys GV4, extended, fixed, black, IP54
GV4APN01
SGD 179.80
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 230V AC 50/60Hz coil, screw clamp terminals
LC1D115P7
SGD 551.10
Voltage release, TeSys GV4, MX coil, 110 to 130VAC 50/60Hz, 125VDC
GV4AS137
SGD 486.40
Voltage release, TeSys GV4, MX coil, 48VAC/DC
GV4AS057
SGD 486.40
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 110V AC 50/60Hz coil, screw clamp terminals
LC1D115F7
SGD 551.10
thermal overload relays, TeSys Deca, 95...120A, class 10A, lug clamps
LRD4367
SGD 384.70
Undervoltage release, TeSys GV4, MN coil, 110 to 130VAC 50/60Hz, 125VDC
GV4AU137
SGD 486.40