
calcActive())">
Motor circuit breaker,TeSys Deca frame 3,3P,25A,magnetic,rotary handle,EverLink terminals
GV3L25
SGDÂ 289.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV3L25
Motor circuit breaker,TeSys Deca frame 3,3P,25A,magnetic,rotary handle,EverLink terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker,TeSys Deca frame 3,3P,25A,magnetic,rotary handle,EverLink terminals
SGDÂ 289.50
Description
TeSys GV motor circuit breaker, 3 poles (3P), 25A/690V, for 3-phase motor applications 11kW@400V. It provides a magnetic protection with a tripping level at 14xIn, high breaking capacity Icu 100kA@400V. Connection by Everlink BTR screw terminals. Start-stop control by rotary handle guaranteed for 50 000 cycles AC-3. To complete motor protection, use it in association with a thermal overload relay LRD325 (to be ordered separately). Multi standards certified (IEC, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | GV3L25 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Motor Circuit Breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review