Motor circuit breaker,TeSys Deca frame 3,3P,12-18A,thermal magnetic,EverLink terminals

GV3P18
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV motor circuit breaker, 3 poles (3P), 18A/690V, for 3-phase motor applications 7.5kW@400V. It provides a thermal-magnetic protection with a thermal setting range 12-18A, magnetic tripping at 14xIn, high breaking capacity Icu 100kA@400V. Connection by Everlink BTR screw terminals. Start-stop control by rotary knob guaranteed for 50 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number GV3P18
Green Premium Label No
Country of Origin France
Product Type Motor Circuit Breaker
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Motor circuit breaker,TeSys Deca frame 3,3P,12-18A,thermal magnetic,EverLink terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 100-250VAC/DC coil, EverLink
LC1D40AKUE
SGD 372.90
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 230 V AC 50/60 Hz coil
LC1D40AP7
SGD 249.90
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 24 V AC 50/60 Hz coil
LC1D40AB7
SGD 242.40
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 24 to 60VAC/DC coil, EverLink
LC1D40ABNE
SGD 372.90
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 110 V AC 50/60 Hz coil
LC1D40AF7
SGD 249.90
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 40A, 48 to 130VAC/DC coil, EverLink
LC1D40AEHE
SGD 372.90