Motor circuit breaker,TeSys Deca frame 2,3P,2.5A,magnetic,toggle control,screw clamp terminals

GV2LE07
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys GV motor circuit breaker, 3 poles (3P), 2.5A/690V, for 3-phase motor applications 0.75kW@400V. It provides a magnetic protection with a tripping level at 13xIn, high breaking capacity Icu 100kA@400V. Connection by screw clamp terminals. Start-stop control by toggle guaranteed for 100 000 cycles AC-3. To complete motor protection, use in association with a thermal overload relay LRD07 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Part Number GV2LE07
Green Premium Label No
Country of Origin France
Product Type Motor Circuit Breaker

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Motor circuit breaker,TeSys Deca frame 2,3P,2.5A,magnetic,toggle control,screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.