GV2ME033
Motor circuit breaker,TeSys Deca frame 2,3P,0.25-0.4A,thermal magnetic,push button,spring terminals
GV2ME033
Motor circuit breaker,TeSys Deca frame 2,3P,0.25-0.4A,thermal magnetic,push button,spring terminals
Out of stock
Commercial Reference
GV2ME033
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Motor circuit breaker,TeSys Deca frame 2,3P,0.25-0.4A,thermal magnetic,push button,spring terminals
Product Documents
Description
TeSys GV motor circuit breaker, 3 poles (3P), 0.4A/690V, for 3-phase motor applications 0.09kW@400V. It provides a thermal-magnetic protection with a thermal setting range 0.25-0.4A, magnetic tripping at 13xIn, high breaking capacity Icu 100kA@400V. Connection by spring terminals. Start-stop control by push-button guaranteed for 100 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberGV2ME033
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeCircuit Breaker
-
tax text on product cardExcl. GST
more specification
less specification