GV2ME073
Motor circuit breaker, TeSys Deca, 3P, 1.6 to 2.5A, thermal magnetic, spring terminals
GV2ME073
Motor circuit breaker, TeSys Deca, 3P, 1.6 to 2.5A, thermal magnetic, spring terminals
Out of stock
Commercial Reference
GV2ME073
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Motor circuit breaker, TeSys Deca, 3P, 1.6 to 2.5A, thermal magnetic, spring terminals
Product Documents
Description
TeSys GV motor circuit breaker, 3 poles (3P), 2.5A/690V, for 3-phase motor applications 0.75kW@400V. It provides a thermal-magnetic protection with a thermal setting range 1.6-2.5A, magnetic tripping at 13xIn, high breaking capacity Icu 100kA@400V. Connection by spring terminals. Start-stop control by push-button guaranteed for 100 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberGV2ME073
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeCircuit Breaker
-
tax text on product cardExcl. GST
more specification
less specification