calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
motion servo drive, Lexium 28, single and three phase, 200 to 230V, 400W, EtherCat
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range of product | LEXIUM 28 |
|---|---|
| Device short name | LXM28E |
| Product or component type | MOTION SERVO DRIVE |
| Format of the drive | COMPACT HOUSING |
| Line current | 3.8 A 211.6 % AT 220 V, SINGLE PHASE3.8 A 183.7 % AT 220 V, THREE PHASE |
| Network number of phases | THREE PHASESINGLE PHASE |
| [Us] rated supply voltage | 200...240 V (- 10...15 %) FOR THREE PHASE200...240 V (- 20...15 %) FOR SINGLE PHASE |
| Supply voltage limits | 200…255 V THREE PHASE170…255 V SINGLE PHASE |
| Supply frequency | 50/60 HZ - 5...5 % |
| Network frequency | 47.5...63 HZ |
| EMC filter | WITHOUT EMC FILTER |
| Continuous output current | 2.6 A AT 16 KHZ |
| Output current 3s peak | 7.8 A AT 220 V |
| Continuous power | 400 W AT 220 V |
| Nominal power | 0.4 KW AT 220 V 16 KHZ |
| Switching frequency | 16 KHZ |
| Overvoltage category | III |
| Maximum leakage current | 1.3 MA |
| Electrical isolation | BETWEEN POWER AND CONTROL |
| Type of cable | SHIELDED MOTOR CABLE (TEMPERATURE: 0…55 °C) COPPER |
| Electrical connection | SPRING TERMINAL, CLAMPING CAPACITY: 0.82...1 MM², AWG 18 (L1-L2)SPRING TERMINAL, CLAMPING CAPACITY: 0.82...1 MM², AWG 18 (R, S, T)SPRING TERMINAL, CLAMPING CAPACITY: 0.82...1 MM², AWG 18 (U, V, W, PE)SPRING TERMINAL, CLAMPING CAPACITY: 0.82...1 MM², AWG 18 (PA/+, PBE) |
| Discrete input number | 8 PROGRAMMABLE (CN1)2 FAST CAPTURE (CN1)1 SAFETY FUNCTION STO (CN9) |
| Discrete input voltage | 24 V DC FOR LOGIC |
| Discrete input logic | POSITIVE OR NEGATIVE (CN1) |
| Discrete output number | 5 LOGIC OUTPUT (CN1) AT 12...24 V DC1 PULSE TRAIN OUTPUT (PTO) (CN1) |
| Discrete output voltage | 12...24 V DC |
| Discrete output logic | POSITIVE OR NEGATIVE (CN1) |
| Control signal type | SERVO MOTOR ENCODER FEEDBACK CN2 |
| Protection type | AGAINST REVERSE POLARITY: INPUTS SIGNALAGAINST SHORT-CIRCUITS: OUTPUTS SIGNALOVERCURRENT: MOTOROVERVOLTAGE: MOTORUNDERVOLTAGE: MOTOROVERHEATING: MOTOROVERLOAD: MOTOROVERSPEED: MOTOR |
| Safety function | STO (SAFE TORQUE OFF), INTEGRATED |
| Safety level | SIL 2 CONFORMING TO IEC 61800-5-2: 2007SIL 2 CONFORMING TO IEC 61508-1: 2010PL D/CATEGORY 3 CONFORMING TO ISO 13849-1: 2008SIL 2 CONFORMING TO ISO 13849-1: 2009/ACSIL 2 CONFORMING TO IEC 60204-1: 2006SIL 2 CONFORMING TO IEC 60204-1: 2009/A1SIL 2 CONFORMING TO IEC 60204-1: 2010/ACSIL 2 CONFORMING TO IEC 62061: 2012 |
| Communication interface | ETHERCAT, INTEGRATED |
| Connector type | RJ45 (CN4) FOR ETHERCAT |
| Method of access | SLAVE |
| Transmission rate | 100 MBIT/S FOR ETHERCAT |
| Physical interface | RS485 FOR MODBUS SERIAL LINE SLAVE |
| Status LED | 1 LED (RED) DC BUS ENERGIZED1 LED (MULTI-COLOUR) N.RUN1 LED (MULTI-COLOUR) N.ERR2 LEDS (GREEN) LINK (LINK STATUS)2 LEDS (YELLOW) ACTIVITY |
| Signalling function | SERVO STATUS AND FAULT CODES FIVE 7-SEGMENT DISPLAY UNITS |
| Marking | CECULUS |
| Type of cooling | FAN |
| Operating position | VERTICAL |
| Product compatibility | SERVO MOTOR BCH2 (60 MM, 2 MOTOR STACKS) AT 400 WSERVO MOTOR (80 MM, 1 MOTOR STACKS) AT 400 WSERVO MOTOR (130 MM, 1 MOTOR STACKS) AT 300 W |
| Width | 55 MM |
| Height | 150 MM |
| Depth | 146 MM |
| Net weight | 1 KG |
| Supply voltage description | THREE PHASE 220 V AC 50...60 HZSINGLE PHASE 220 V AC 50...60 HZ |
| Network number of phases | 13 |
| Drive voltage drop coefficient | 1 |
| Field weakening | FALSE |
| Continuous output current 2 | 2.6 A |
| Switching frequency 2 | 16 KHZ |
| Continuous output current 3 | 2.6 A |
| Switching frequency 3 | 16 KHZ |
| Communication iinterface | PULSE TRAIN OUTPUTETHERCAT |
| Emc filter compatibility | TYPE 020TYPE 022 |
| Electromagnetic compatibility | CONDUCTED EMISSION - TEST LEVEL: LEVEL 3 CATEGORY C3 CONFORMING TO IEC 61800-3 |
| Standards | IEC 61800-5-1 |
| Product certifications | CEcULus |
| IP degree of protection | IP20 |
| Vibration resistance | 3M4 AMPLITUDE = 3 MM (F = 9…200 HZ) CONFORMING TO IEC 60721-3-3 |
| Shock resistance | 10 GN, TYPE I CONFORMING TO IEC 60721-3-3 |
| Relative humidity | 5…95 % WITHOUT CONDENSATION |
| Ambient air temperature for operation | 0…55 °C |
| Ambient air temperature for storage | -25…65 °C |
| Operating altitude | 1000...2000 M 1 % PER 100 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 23.000 CM |
| Package 1 Length | 23.700 CM |
| Package 1 Weight | 1.310 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.100 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 1 146 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22.2815067568 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1690165541 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0126892973 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1122.5295847195 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 123 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5988824324 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range of product | LEXIUM 28 |
|---|---|
| Device short name | LXM28E |
| Product or component type | MOTION SERVO DRIVE |
| Format of the drive | COMPACT HOUSING |
| Line current | 3.8 A 211.6 % AT 220 V, SINGLE PHASE3.8 A 183.7 % AT 220 V, THREE PHASE |
| Network number of phases | THREE PHASESINGLE PHASE |
| [Us] rated supply voltage | 200...240 V (- 10...15 %) FOR THREE PHASE200...240 V (- 20...15 %) FOR SINGLE PHASE |
| Supply voltage limits | 200…255 V THREE PHASE170…255 V SINGLE PHASE |
| Supply frequency | 50/60 HZ - 5...5 % |
| Network frequency | 47.5...63 HZ |
| EMC filter | WITHOUT EMC FILTER |
| Continuous output current | 2.6 A AT 16 KHZ |
| Output current 3s peak | 7.8 A AT 220 V |
| Continuous power | 400 W AT 220 V |
| Nominal power | 0.4 KW AT 220 V 16 KHZ |
| Switching frequency | 16 KHZ |
| Overvoltage category | III |
| Maximum leakage current | 1.3 MA |
| Electrical isolation | BETWEEN POWER AND CONTROL |
| Type of cable | SHIELDED MOTOR CABLE (TEMPERATURE: 0…55 °C) COPPER |
| Electrical connection | SPRING TERMINAL, CLAMPING CAPACITY: 0.82...1 MM², AWG 18 (L1-L2)SPRING TERMINAL, CLAMPING CAPACITY: 0.82...1 MM², AWG 18 (R, S, T)SPRING TERMINAL, CLAMPING CAPACITY: 0.82...1 MM², AWG 18 (U, V, W, PE)SPRING TERMINAL, CLAMPING CAPACITY: 0.82...1 MM², AWG 18 (PA/+, PBE) |
| Discrete input number | 8 PROGRAMMABLE (CN1)2 FAST CAPTURE (CN1)1 SAFETY FUNCTION STO (CN9) |
| Discrete input voltage | 24 V DC FOR LOGIC |
| Discrete input logic | POSITIVE OR NEGATIVE (CN1) |
| Discrete output number | 5 LOGIC OUTPUT (CN1) AT 12...24 V DC1 PULSE TRAIN OUTPUT (PTO) (CN1) |
| Discrete output voltage | 12...24 V DC |
| Discrete output logic | POSITIVE OR NEGATIVE (CN1) |
| Control signal type | SERVO MOTOR ENCODER FEEDBACK CN2 |
| Protection type | AGAINST REVERSE POLARITY: INPUTS SIGNALAGAINST SHORT-CIRCUITS: OUTPUTS SIGNALOVERCURRENT: MOTOROVERVOLTAGE: MOTORUNDERVOLTAGE: MOTOROVERHEATING: MOTOROVERLOAD: MOTOROVERSPEED: MOTOR |
| Safety function | STO (SAFE TORQUE OFF), INTEGRATED |
| Safety level | SIL 2 CONFORMING TO IEC 61800-5-2: 2007SIL 2 CONFORMING TO IEC 61508-1: 2010PL D/CATEGORY 3 CONFORMING TO ISO 13849-1: 2008SIL 2 CONFORMING TO ISO 13849-1: 2009/ACSIL 2 CONFORMING TO IEC 60204-1: 2006SIL 2 CONFORMING TO IEC 60204-1: 2009/A1SIL 2 CONFORMING TO IEC 60204-1: 2010/ACSIL 2 CONFORMING TO IEC 62061: 2012 |
| Communication interface | ETHERCAT, INTEGRATED |
| Connector type | RJ45 (CN4) FOR ETHERCAT |
| Method of access | SLAVE |
| Transmission rate | 100 MBIT/S FOR ETHERCAT |
| Physical interface | RS485 FOR MODBUS SERIAL LINE SLAVE |
| Status LED | 1 LED (RED) DC BUS ENERGIZED1 LED (MULTI-COLOUR) N.RUN1 LED (MULTI-COLOUR) N.ERR2 LEDS (GREEN) LINK (LINK STATUS)2 LEDS (YELLOW) ACTIVITY |
| Signalling function | SERVO STATUS AND FAULT CODES FIVE 7-SEGMENT DISPLAY UNITS |
| Marking | CECULUS |
| Type of cooling | FAN |
| Operating position | VERTICAL |
| Product compatibility | SERVO MOTOR BCH2 (60 MM, 2 MOTOR STACKS) AT 400 WSERVO MOTOR (80 MM, 1 MOTOR STACKS) AT 400 WSERVO MOTOR (130 MM, 1 MOTOR STACKS) AT 300 W |
| Width | 55 MM |
| Height | 150 MM |
| Depth | 146 MM |
| Net weight | 1 KG |
| Supply voltage description | THREE PHASE 220 V AC 50...60 HZSINGLE PHASE 220 V AC 50...60 HZ |
| Network number of phases | 13 |
| Drive voltage drop coefficient | 1 |
| Field weakening | FALSE |
| Continuous output current 2 | 2.6 A |
| Switching frequency 2 | 16 KHZ |
| Continuous output current 3 | 2.6 A |
| Switching frequency 3 | 16 KHZ |
| Communication iinterface | PULSE TRAIN OUTPUTETHERCAT |
| Emc filter compatibility | TYPE 020TYPE 022 |
| Electromagnetic compatibility | CONDUCTED EMISSION - TEST LEVEL: LEVEL 3 CATEGORY C3 CONFORMING TO IEC 61800-3 |
| Standards | IEC 61800-5-1 |
| Product certifications | CEcULus |
| IP degree of protection | IP20 |
| Vibration resistance | 3M4 AMPLITUDE = 3 MM (F = 9…200 HZ) CONFORMING TO IEC 60721-3-3 |
| Shock resistance | 10 GN, TYPE I CONFORMING TO IEC 60721-3-3 |
| Relative humidity | 5…95 % WITHOUT CONDENSATION |
| Ambient air temperature for operation | 0…55 °C |
| Ambient air temperature for storage | -25…65 °C |
| Operating altitude | 1000...2000 M 1 % PER 100 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.500 CM |
| Package 1 Width | 23.000 CM |
| Package 1 Length | 23.700 CM |
| Package 1 Weight | 1.310 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.100 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 1 146 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22.2815067568 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 22 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1690165541 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0126892973 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1122.5295847195 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1 123 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5988824324 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |