XB7EV04MP

Monolithic pilot light, Harmony XB7, plastic, red, 22mm, integral LED, 230…240V AC

1/1
XB7EV04MP

Monolithic pilot light, Harmony XB7, plastic, red, 22mm, integral LED, 230…240V AC

In stock
Commercial Reference
XB7EV04MP
SGD 9.40
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Monolithic pilot light, Harmony XB7, plastic, red, 22mm, integral LED, 230…240V AC

SGD 9.40

Product Documents

Description

  • This Harmony XB7, plain lens monolithic red pilot light is supplied with 230V AC, uses an integral LED and screw clamp terminals.
  • It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections.
  • It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance.
  • It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.
  • It has a double insulated plastic bezel.
  • Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product details

  • Activity
    IDSIG
  • Part Number
    XB7EV04MP
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Monolithic pilot light, Harmony XB7, plastic, red, 22mm, integral LED, 230…240V AC
Your Rating

* Required Field