XB5EVM4
Monolithic pilot light, Harmony XB5, grey plastic, red, 22mm, universal LED, plain lens, 230…240V AC
XB5EVM4
Monolithic pilot light, Harmony XB5, grey plastic, red, 22mm, universal LED, plain lens, 230…240V AC
Out of stock
Commercial Reference
XB5EVM4
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Monolithic pilot light, Harmony XB5, grey plastic, red, 22mm, universal LED, plain lens, 230…240V AC
Product Documents
Description
This Harmony XB5, plain lens monolithic red pilot light is supplied with 230V to 240V AC, uses an integral LED and screw clamp terminals. This single component pilot light provides clear visual feedback on the status of your machines. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product details
-
ActivityIDSIG
-
Part NumberXB5EVM4
-
Green Premium LabelNo
-
Country of OriginIndonesia
-
Product TypeMonolithic Pilot Light
-
tax text on product cardExcl. GST
more specification
less specification