XB7NW34B1
Monolithic illuminated push button, Harmony XB7, plastic, red, 22mm, integral LED, spring return, 24V AC DC, 1NO
XB7NW34B1
Monolithic illuminated push button, Harmony XB7, plastic, red, 22mm, integral LED, spring return, 24V AC DC, 1NO
In stock
Commercial Reference
XB7NW34B1
SGD 20.40
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Monolithic illuminated push button, Harmony XB7, plastic, red, 22mm, integral LED, spring return, 24V AC DC, 1NO
SGD 20.40
Product Documents
Description
- This Harmony XB7, illuminated projecting monolithic red push button operates with a spring return mechanism, is supplied with 24V AC/DC, uses an integral LED and screw clamp terminals.
- It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections.
- It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, minimizing errors in machine control and enabling complex machine statuses to be read at a glance.
- It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.
- It has a double insulated plastic bezel.
- Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberXB7NW34B1
-
Green Premium LabelNo
more specification
less specification