calcPageSize())"
/>
calcActive())">
Monolithic illuminated push button, Harmony XB7, plastic, red, 22mm, integral LED, spring return, 24V AC DC, 1NC
XB7NW34B2
SGDÂ 20.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB7NW34B2
Monolithic illuminated push button, Harmony XB7, plastic, red, 22mm, integral LED, spring return, 24V AC DC, 1NC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Monolithic illuminated push button, Harmony XB7, plastic, red, 22mm, integral LED, spring return, 24V AC DC, 1NC
SGDÂ 20.40
Description
This Harmony XB7, illuminated projecting monolithic red push button operates with a spring return / impulse mechanism, is supplied with 24V AC/DC, uses an integral LED and has screw-clamp terminals. It is easily installed into a standard 22mm diameter cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, minimizing errors in machine control and enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.
Product Details
| Part Number | XB7NW34B2 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Monolithic Push Button |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account