RM22UA33MT

Modular 1 phaseVoltage control relay, Harmony, 8A, 2CO, 15…500V AC, 380…415V AC

1/1
RM22UA33MT

Modular 1 phaseVoltage control relay, Harmony, 8A, 2CO, 15…500V AC, 380…415V AC

In stock
Commercial Reference
RM22UA33MT
SGD 312.40
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Modular 1 phaseVoltage control relay, Harmony, 8A, 2CO, 15…500V AC, 380…415V AC

SGD 312.40

Product Documents

Description

  • This Harmony RM22-UA relay allows monitoring of voltage control in single phase networks.
  • This modular multi function single phase voltage control relay is ideal for monitoring of electrical values in industrial and building control panels.
  • It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water.
  • It has one of market slim form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device.
  • It also offers a diagnostic button, sealable cover, simple and precise settings with screw trimmers.
  • It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting.
  • multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

Product details

  • Activity
    IDSIG
  • Part Number
    RM22UA33MT
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Modular 1 phaseVoltage control relay, Harmony, 8A, 2CO, 15…500V AC, 380…415V AC
Your Rating

* Required Field