
calcActive())">
Miniature plug in relay, Harmony, 3A, 4CO, with LED, 24V AC
RXM4LB2B7
SGDÂ 10.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM4LB2B7
Miniature plug in relay, Harmony, 3A, 4CO, with LED, 24V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature plug in relay, Harmony, 3A, 4CO, with LED, 24V AC
SGDÂ 10.00
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay with current rating of 3A, control circuit voltage of 24 V AC 50/60 Hz. It also offers a mechanical indicator where an orange flag indicates the relay contact status. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE. RXM relay need to be used with a RXZE socket RXZE1M4C. To protect against vibrations, metal clamp RXZ410 can be added to the socket. It is sold in lots of 10 and reference includes relay only. The RXMLB plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (5A), 4 CO (3A) contacts.
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM4LB2B7 |
Green Premium Label | Yes |
Weight | 37 g |
Country of Origin | Singapore |
Product Type | Miniature Plug In Relay |
tax text on product card | Excl. GST |
height | 2.1 cm |
length | 4.1 cm |
width | 2.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account