 calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    Miniature circuit breaker (MCB), Acti9 iC60N, 2P, 20A, D curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
            
                A9F75220            
        
                
                
                
                        SGD 47.30                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
 
            
                    A9F75220                
                
                
                    Miniature circuit breaker (MCB), Acti9 iC60N, 2P, 20A, D curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free Shipping | 
No sellers found for this product.
                                Out of stock                            
                        
                                    Miniature circuit breaker (MCB), Acti9 iC60N, 2P, 20A, D curve, 6000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)
                
                
                        SGD 47.30                    
                
                
                
            
        Description
    This Acti9 iC60N is a low voltage miniature circuit breaker (MCB). It is a 2P circuit breaker with 2 protected poles, 20A rated current and D tripping curve. The rated short circuit breaking capacity goes up to 20kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 6000A at 400VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuits against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 4 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 36mm x (H) 85mm x (D) 78.5mm. The weight is 0.25kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.
                Product Details
| Part Number | A9F75220 | 
|---|---|
| Green Premium Label | No | 
| Country of Origin | France | 
| Product Type | Miniature Circuit-Breaker | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account